http://live-p.us.endress.com/en/products/analytics/conductivity-transmitter-clm253

Conductivity transmitter Liquisys CLM253

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts

 DescriptionVersionLanguage
Technical Information (TI)
1.Technical Information LIQUISYS CLM223/253
Conductivity/Resistivity Measurement Transmitter for conductive and inductive sensors
2.技術仕様書 分析計パッケージ 710877xx シリーズ
NPP/NOP/NUP/NLP 101 シリーズ 浸漬ホルダタイプ 102 シリーズ パイプ内センサ落し込みタイプ
Operating Instruction (BA/KA)
3.Operating Instructions Liquisys M CXM223/253 PROFIBUS
Field Communikation for Liquisys M CXM223/253
4.Operating Instructions Liquisys M CXM223/253 HART
Field Communication with Liquisys M CXM223/253
5.Operating Instructions Liquisys M CLM 223/253
Transmitter for Conductivity
Ex Safety Instructions (XA)
6.Ex-safety instructions CXM2X3
Safety instructions for electrical apparatus for explosion-hazardous areas as per EC Directive 94/9/EC (ATEX)
Special Documentation (SD)
7.Additional information for CSA Liquisys
Additional information for CSA Liquisys
8.Instructions for service kits Liquisis M
Special documents Instructions for service kits Liquisis M / CPM253 / CLM253 / COM253 / CUM253
9.Installation of M 12 plug
Special Documentation Installation of M 12 plug CPM253 / COM253 / CLM253 / CUM253
Publications (PU)
10.Automatic control of disinfection
Field experience, absolute control of the chlorine and bisulphite dosages
11/07American English
Fields of Activities (FA)
11.Измерение электропроводимости и концентрации
Приборы промышленного анализа жидкости для измерения проводимости и концентрации водных растворов. Обзорная брошюра.
03/05Russian
Case Studies (CS)
12.CIP system using conductivity maintains sanitary conditions
CIP (Clean-in-Place) is used in many operations to maintain sanitary conditions in processes
06/07English
Tender Text
13.Liquisys-M CLM253
1 Conductivity and temperature transmitters for conductive and inductive measuring cells
09/05English
Device Drivers
14.GSD Single, GSD_EH_DP_AN_Liquisys_0x1521_V02_04_DPLIB, 14.04.2014 (Analysis, Liquisys M, 0x1521i)
PROFIBUS DP,
PROFIBUS System Version: Any
2.04.00Language neutral
15.GSD Single, GSD_EH_DP_AN_Liquisys_0x1521_V02_03_DPLIB, 14.04.2014 (Analysis, Liquisys M, 0x1521c)
PROFIBUS DP,
PROFIBUS System Version: Any
2.03.00Language neutral
16.GSD Single, GSD_EH_PA_AN_Liquisys_0x1515_V02_30_PALIB, 22.04.2014 (Analysis, Liquisys M, 0x1515i)
PROFIBUS PA,
PROFIBUS System Version: Any
2.03.00Language neutral
17.GSD Single, GSD_EH_PA_AN_Liquisys_0x1515_V02_00_PALIB, 22.04.2014 (Analysis, Liquisys M, 0x1515c)
PROFIBUS PA,
PROFIBUS System Version: Any
2.00.00Language neutral
18.EDD Library, PDM_PA_Analysis_Package_V_1_10_00, 16.04.2014 (Analysis)
PROFIBUS PA,
PDM Version: 5.2 SP1, 6.0 SP5, 6.1, 8.1
1.10.00Language neutral
19.EDD Library, PDM_DP_Analysis_Package_V_1_10_00, 09.05.2014 (Analysis)
PROFIBUS DP,
PDM Version: 6.0 SP5
1.10.00Language neutral
20.LIQUISYS S PROFIBUS GSD-File
GSD (device data), Info Files, Bitmaps
Language neutral
Animation
21.Measurement of electrical conductivity (.mp4 format, 70,7MB)
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
01/14English
22.Measurement of electrical conductivity (.flv format, 31.6MB)
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
01/14English
23.Messprinzip elektrolytische Leitfähigkeit (.mp4 Format, 74,2MB)
Mit Hilfe des konduktiven oder induktiven Messprinzips kann die Leitfähigkeit einer Flüssigkeit gemessen werden. Dieses Video zeigt, worum es dabei geht und wie diese Messprinzipien funktionieren.
01/14English
24.Messprinzip elektrolytische Leitfähigkeit (.wmv format, 154MB)
Mit Hilfe des konduktiven oder induktiven Messprinzips kann die Leitfähigkeit einer Flüssigkeit gemessen werden. Dieses Video zeigt, worum es dabei geht und wie diese Messprinzipien funktionieren.
01/14English
25.Messprinzip elektrolytische Leitfähigkeit (.flv Format, 32,4MB)
Mit Hilfe des konduktiven oder induktiven Messprinzips kann die Leitfähigkeit einer Flüssigkeit gemessen werden. Dieses Video zeigt, worum es dabei geht und wie diese Messprinzipien funktionieren.
01/14English
26.Measurement of electrical conductivity (.wmv format, 152MB)
The conductivity of a liquid can be measured using the conductive or toroidal measuring principles. This video shows what it is about and how these measuring principles work.
01/14English
Miscellaneous
27.ConduMax H, ConduMax W, InduMax H, InduMax P, Liquisys M, Mycom S, SmarTec S, SmarTec T
Product Code: CLS15-, CLS16-, CLS19-, CLS21-, CLS30-, CLS50-, CLS52-, CLS54-, CLS13-, CLS12-, CLM253-, CLM223F-, CLM223-, CLM153-, CLD633-, CLD134-, CLD132-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: POCC DE.MM04.D00222
Russian
Metrology
28.ConduMax H, ConduMax W, InduMax H, InduMax P, Liquisys M, MyPro, Mycom S, SmarTec M, SmarTec S, SmarTec T
Product Code: CLS12-, CLS13-, CLS15-, CLS16-, CLS19-, CLS21-, CLS30-, CLS50-, CLS52-, CLS54-, CLD132-, CLD133-, CLD134-, CLD431-, CLD633-, CLM153-, CLM223-, CLM223F-, CLM253-, CLM431-
Region/Country: Kazakhstan
Approval Agency: KazInMetr
Approval Number: KZ_GOSS_5060
Russian
29.ConduMax H, ConduMax W, InduMax H, InduMax P, Liquisys M, Mycom S, SmarTec S
Product Code: CLM253-, CLM223F-, CLM223-, CLS19-, CLS21-, CLS30-, CLS50-, CLS52-, CLS54-, CLS16-, CLS15-, CLS13-, CLS12-, CLM153-, CLD134-, CLD123-
Region/Country: Russia
Approval Agency: Rosstandart
Approval Number: DE.C.31.004.A _45486
Russian
Recommend this pageBookmark this page
null