Micropilot M FMR244

General
information
Technical
information
Documents/
Software
Service
Accessories/
Spare parts
Accessories
All Spare parts

allaccessories

NrOrder codeSpecification
52018204Adaption kit housing F12, 2-wire, FHX40
Modification to remote display.
Housing F12, 2-wire electronics.
Non-hazardous area only.
Please order FHX40 separately.
Usage: Micropilot II/M, Prosonic M,
Levelflex M.
543199-0001Protective cover for housing T12/F12, SS
Usage: Micropilot M, Micropilot S,
Prosonic M, Levelflex M.
Material: 316Ti.
FHX40-Display FHX40
Remote display + local operation.
Usage: Micropilot M, Prosonic M,
Levelflex M, Gammapilot M.
Aluminium field housing IP65/IP67
NEMA4X.
4-line LC-display.
:: Menu driven plain text operation.
:: Easy setup.
:: User language selectable.
:: Envelope curve display on site.
  Approval:
 1***ATEX II 2G EEx ia IIC T6, ATEX II 3D
 ANon-hazardous area
 NCSA General Purpose
 SFM IS Cl.I Div.1 Gr.A-D,
zone 0
 UCSA IS Cl.I Div.1 Gr.A-D,
zone 0
  Cable:
 120m/65ft (> HART)
 520m/65ft (> PROFIBUS PA / FOUNDATION
Fieldbus)
  Additional Option:
 ABasic version
 BMounting bracket, pipe 1"/2"
71074264Seal, adjustable, DN100 PN10-16
4" 150lbs / JIS DN100 10K, EPDM.
Usage: FMR244.
71074265Seal, adjustable, DN150 PN10-16
6" 150lbs / JIS DN150 10K, EPDM.
Usage: FMR244.
71074263Seal, adjustable, DN80 PN10-40
3" 150lbs / JIS DN80 10K, EPDM.
Usage: FMR244.
71091643Mounting bracket FMR244
Material: 304.
Usage: Alignment FMR244.
71020502Cable FHX40, 5m
Connection cable, doubled shielded.
Usage: FHX40.
52016334Cable FHX40, 20m
Connection cable, doubled shielded.
Usage: FHX40.
71020504Cable FHX40, 30m
Connection cable, doubled shielded.
Usage: FHX40.
71020503Cable FHX40, 10m
Connection cable, doubled shielded.
Usage: FHX40.
Recommend this pageBookmark this page
General function
  • Contact
    Endress+Hauser (Ireland) Ltd.
    Clane Business Park
    Clane / County Kildare, Ireland
    Tel.: +353 (45) 86 86 15
    Fax: +353 (45) 86 81 82

    more