![]() |
Field of application
Order information
Product description
Coriolis Mass Flow Measuring System
For fueling with Compressed Natural Gas (CNG)
Your benefits
The Promass measuring devices allow you record multiple process variables (mass/density/temperature) simultaneously during operation for diverse process conditions.
The transmitter concept comprises:
- FieldCare for onsite operation and diagnosis
- Very low energy consumption
The Promass sensors, tried and tested in over 100000 applications, offer:
- Space-saving and compact design
- Insensitivity to vibrations thanks to balanced twintube measuring system
- Easy installation without taking inlet or outlet runs into account
Field of application
The Coriolis measuring principle works independently of the physical fluid properties.
- Specially designed flowmeter for fueling vehicles with CNG (compressed natural gas)
- Fluid temperature up to +125 °C (+257 °F)
- Process pressures up to 350 bar (5080 psi)
- Mass flow measurement up to 150 kg/min (330 lb/min)
Approvals for hazardous area:
- ATEX
- FM
- CSA
- NEPSI
Connection to common control systems:
- MODBUS RS485
Order information
Endress+Hauser works to a defined standard production time (from order entry to goods issue) depending on the variant of the CNGmass.
Production times can be confirmed via your contact person or via the online shop.
Distribution:
Endress+Hauser will ship your order direct to your delivery address. In certain cases express or emergency shipments can be made on request.
Track & Trace:
Check your order status online using your reference number or the Endress+Hauser order confirmation number.
Spare Parts Logistics:
Spare parts are handled as standard products with a short standard delivery time. On request we deliver on shortest possible delivery time (extra charge).
Download the Technical Information
| Print this page | Recommend this page | Bookmark this page |




